??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BAUMSL 135 170 12 375318
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAUMSL - Shaft seal
Bill of material
BAUMSL 135 170 12 375318
IDNR
Ident number
ARTIKELNR
Order number
375318
D1
Shaft
135.0 mm
D2
Cage
170.0 mm
B
Width
12.0 mm
NUT
Groove
BAUFORM
Design
BAUMSL
DIN
DIN 3761
AS
WS
Material
75 FKM 585
AUS
outside surface
flat
DRUCK
Pressure
0.05 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.