??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
B1OF 45 52 4 377784
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
B1OF - Shaft seal
Bill of material
B1OF 45 52 4 377784
IDNR
Ident number
ARTIKELNR
Order number
377784
D1
Shaft
45 mm
D2
Cage
52 mm
B
Width
4.0 mm
NUT
Groove
BAUFORM
Design
B1OF
WS
Material
72 NBR 902
AUS
outside surface
metallic
DRUCK
Pressure
unpressurised MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.