??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BASL 40 65 10 39765
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BASL - Shaft seal
Bill of material
BASL 40 65 10 39765
IDNR
Ident number
ARTIKELNR
Order number
39765
D1
Shaft
40 mm
D2
Cage
65 mm
B
Width
10.0 mm
NUT
Groove
BAUFORM
Design
BASL
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
DRUCK
Pressure
0.05 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.