??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
V6-20138 420271
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
MFB - Multiple Convolution Bellows
Bill of material
V6-20138 420271
ARTIKELNR
Order number
420271
BAUFORM
Type
V6-20138
AF
No. of convolutions
15
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
91.1 mm
LMAX
Length max.
102.0 mm
LMIN
Length mix.
41.0 mm
MS
Material thickness
0.80 mm
D1
Connection diameter
5.0 mm
D2
Connection diameter
5.0 mm
DD1
min. outer diameter
6.5 mm
DD2
max. inner diameter
15.0 mm
WS
Material
50 NBR 842
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.