??
CAD model selection
BA 448 480 15 451881
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BA - Shaft seal
Bill of material
BA 448 480 15 451881
IDNR
Ident number
ARTIKELNR
Order number
451881
D1
Shaft
448.00 mm
D2
Cage
480.00 mm
B
Width
15.00 mm
NUT
Groove
BAUFORM
Design
BA
DIN
DIN 3761
A
WS
Material
75 FKM 585
AUS
outside surface
flat
DRUCK
Pressure
0.05 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.