??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BAUM 70 110 8 49012067
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAUM - Shaft seal
Bill of material
BAUM 70 110 8 49012067
IDNR
Ident number
ARTIKELNR
Order number
49012067
D1
Shaft
70 mm
D2
Cage
110 mm
B
Width
8.0 mm
NUT
Groove
BAUFORM
Design
BAUM
DIN
DIN 3761
A
WS
Material
75 FKM 585
AUS
outside surface
flat
DRUCK
Pressure
0.05 MPa
Download CAD models
Previews - 3D
3D
2D