??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BAUM 200 310 18 49012111
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAUM - Shaft seal
Bill of material
BAUM 200 310 18 49012111
IDNR
Ident number
ARTIKELNR
Order number
49012111
D1
Shaft
200 mm
D2
Cage
310 mm
B
Width
18.0 mm
NUT
Groove
BAUFORM
Design
BAUM
DIN
DIN 3761
A
WS
Material
75 FKM 585
AUS
outside surface
flat
DRUCK
Pressure
0.05 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.