??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BAUX2 75 95 10 49017472
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAUX2 - Shaft seal
Bill of material
BAUX2 75 95 10 49017472
IDNR
Ident number
ARTIKELNR
Order number
49017472
D1
Shaft
75 mm
D2
Cage
95 mm
B
Width
10.0 mm
NUT
Groove
BAUFORM
Design
BAUX2
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
DRUCK
Pressure
0.05 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.