??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
NAPN12 40 30 7 49022833
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
NAPN 12 - U-packing
Bill of material
NAPN12 40 30 7 49022833
IDNR
Ident number
ARTIKELNR
Order number
49022833
WS
Material
80 NBR 186349
DN
40 mm
DN1
30 mm
NUT
Groove
H
7.0 mm
L
7.5 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.