??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
NAPN11 63 53 7 49041666
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
NAPN 11 - U-packing
Bill of material
NAPN11 63 53 7 49041666
IDNR
Ident number
ARTIKELNR
Order number
49041666
WS
Material
75 FKM 230553
DN
63 mm
DN1
53 mm
NUT
Groove
H
7.0 mm
L
7.5 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.