??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
49044060 AUAS R 25 35 7 10
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
AUAS R - Scraper
Bill of material
49044060 AUAS R 25 35 7 10
IDNR
Ident number
ARTIKELNR
Order number
49044060
ER
Groove
DD
Dimensions d
25 mm
D
Dimensions
35 mm
NUT
Groove
H1
Dimensions H1/L
7 mm
H
Dimensions
10 mm
E
Dimensions
1 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.