??
User Profile Desktop
CAD model selection
49373743 B02-330- 10,00- /219SNOO MOO U P
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
Blasenspeicher
Bill of material
49373743 B02-330- 10,00- /219SNOO MOO U P
ARTIKELNR
Order No.
49373743
MAXB
max. Druck
330 bar
NL
Nennvolumen in dm3
10 l
D
Outer diameter
219 mm
WS
Werkstoff-Familie Trennmedium
NBR
E
SW 70
IG
Internal thread liquid side
G2
SW
Wrench size liquid side
kein mm
GP
Gas connection type
7/8-14 UNF-2A
CE
Certificate
CE / PED
A
30 mm
B
105 mm
H
Höhe
572 mm
TMIN
Temp.einsatzbereich min in °C
-20,00
TMAX
Temp.einsatzbereich max in °C
80,00
BZ
Designation
B02-330- 10,00- /219SNOO MOO U P
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.