??
CAD model selection
49374490 B02-350- 6,00- /168SNOO LOG U P
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
Blasenspeicher
Bill of material
49374490 B02-350- 6,00- /168SNOO LOG U P
ARTIKELNR
Order No.
49374490
MAXB
max. Druck
350 bar
NL
Nennvolumen in dm3
6 l
D
Outer diameter
168 mm
WS
Werkstoff-Familie Trennmedium
NBR
E
SW 50
IG
Internal thread liquid side
G1 ¼
SW
Wrench size liquid side
SW 50 mm
GP
Gas connection type
7/8-14 UNF-2A
CE
Certificate
CE / PED
A
24 mm
B
62 mm
H
Höhe
546 mm
TMIN
Temp.einsatzbereich min in °C
-20,00
TMAX
Temp.einsatzbereich max in °C
80,00
BZ
Designation
B02-350- 6,00- /168SNOO LOG U P
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.