??
User Profile Desktop
CAD model selection
49374492 B02-350- 5,00- /114SNOO LOG U P
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
Blasenspeicher
Bill of material
49374492 B02-350- 5,00- /114SNOO LOG U P
ARTIKELNR
Order No.
49374492
MAXB
max. Druck
350 bar
NL
Nennvolumen in dm3
5 l
D
Outer diameter
114 mm
WS
Werkstoff-Familie Trennmedium
NBR
E
SW 50
IG
Internal thread liquid side
G1 ¼
SW
Wrench size liquid side
SW 50 mm
GP
Gas connection type
7/8-14 UNF-2A
CE
Certificate
CE / PED
A
24 mm
B
63 mm
H
Höhe
890 mm
TMIN
Temp.einsatzbereich min in °C
-20,00
TMAX
Temp.einsatzbereich max in °C
80,00
BZ
Designation
B02-350- 5,00- /114SNOO LOG U P
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.