??
CAD model selection
WAS 49383476 8 18 5
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
WAS - Dichtomatik
Bill of material
WAS 49383476 8 18 5
ARTIKELNR
Artikel-Nr.
49383476
D1
d1
8.00 mm
D2
d2
18.00 mm
NUT
Groove
B
b
5.00 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.