??
User Profile Desktop
CAD model selection
WAS 49383563 6 16 5
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
WAS - Dichtomatik
Bill of material
WAS 49383563 6 16 5
ARTIKELNR
Artikel-Nr.
49383563
D1
d1
6.00 mm
D2
d2
16.00 mm
NUT
Groove
B
b
5.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.