??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
522296 LF300 28 38 7.3
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
LF 300 - U-packing
Bill of material
522296 LF300 28 38 7.3
IDNR
Ident number
ARTIKELNR
Order number
522296
E
Groove
ISO
DD
Dimension d
28 mm
D
Dimension
38 mm
NUT
Groove
H
Dimension
7.3 mm
L
Dimension
8.0 mm
C
4.5 mm
M
Mounting
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.