??
CAD model selection
BAFUD 31 52 7 523556
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAFUD - Shaft seal
Bill of material
BAFUD 31 52 7 523556
IDNR
Ident number
ARTIKELNR
Order number
523556
D1
Shaft
31.0 mm
D2
Cage
52 mm
NUT
Groove
B
Width
7.0 mm
BAUFORM
Design
BAFUD
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
DRUCK
Pressure
0.02 MPa
Download CAD models
Previews - 3D
3D
2D