??
CAD model selection
BAFUD 20 28 6 532598
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAFUD - Shaft seal
Bill of material
BAFUD 20 28 6 532598
IDNR
Ident number
ARTIKELNR
Order number
532598
D1
Shaft
20.0 mm
D2
Cage
28 mm
NUT
Groove
B
Width
6.0 mm
BAUFORM
Design
BAFUD
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
DRUCK
Pressure
0.02 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.