??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
WA 67016758 5 15 6
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
WA - Dichtomatik
Bill of material
WA 67016758 5 15 6
ARTIKELNR
Artikel-Nr.
67016758
D1
d1
5.00 mm
D2
d2
15.00 mm
NUT
Groove
B
b
6.00 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.