??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
VRM01 67174193 17 32 4
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
VRM01 - Axial seal
Bill of material
VRM01 67174193 17 32 4
ARTIKELNR
Artikel-Nr.
67174193
D1
d1
17 mm
D2
d2
32 mm
NUT
Groove
L
4.0 mm
B
2.5 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.