??
User Profile Desktop
CAD model selection
WAS 67193370 6 22 7
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
WAS - Dichtomatik
Bill of material
WAS 67193370 6 22 7
ARTIKELNR
Artikel-Nr.
67193370
D1
d1
6.00 mm
D2
d2
22.00 mm
NUT
Groove
B
b
7.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.