??
CAD model selection
BA 28 43 8 7605
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BA - Shaft seal
Bill of material
BA 28 43 8 7605
IDNR
Ident number
ARTIKELNR
Order number
7605
D1
Shaft
28.00 mm
D2
Cage
43.00 mm
B
Width
8.00 mm
NUT
Groove
BAUFORM
Design
BA
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
DRUCK
Pressure
0.05 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.