??
CAD model selection
SRA 25 2.6 1 PTFE 00/F52800 94560
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
SRA - Slotted rings SRA
Bill of material
SRA 25 2.6 1 PTFE 00/F52800 94560
IDNR
Ident number
ARTIKELNR
Order number
94560
WS
Material
PTFE 00/F52800
DN
25 mm
NUT
Groove
T
2.60 mm
B
1.0 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.