??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
101411 AS 20 26 4
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
AS - Scraper
Bill of material
101411 AS 20 26 4
IDNR
Ident number
ARTIKELNR
Order number
101411
ER
Groove
ISO
DD
Dimensions d
20 mm
D
Dimensions
26.0 mm
NUT
Groove
H1
Dimensions H1/L
4.0 mm
H2
Dimensions
7.0 mm
E
Dimensions
1.0 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.