??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BAFUDSL 33 50 6 12011140
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAFUDSL - Shaft seal
Bill of material
BAFUDSL 33 50 6 12011140
IDNR
Ident number
ARTIKELNR
Order number
12011140
D1
Shaft
33 mm
D2
Cage
50 mm
B
Width
6 mm
NUT
Groove
BAUFORM
Design
BAFUDSL
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
DRUCK
Pressure
0.02 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.