??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
14451861
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
OR - O-Ring
Bill of material
14451861
ARTIKELNR
Article_Nr
14451861
EINBAU
Einbau
mm
SK
Simrit catalog
31
PF
Product Family
031-LC O-Rings Industry
KBH
Short name
OR 2,6 X 1,9 72 NBR 872
WS
Material
72 NBR 872
MM
MTS/MTO
MTS
VER
Availability
in stock
D1
Diameter
2.60 mm
D2
Diameter
1.90 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.