??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
24293252 TE 25 40 27
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
TE - Chevron seals
Bill of material
24293252 TE 25 40 27
IDNR
Ident number
ARTIKELNR
Order number
24293252
WS
Material
MAI- C9T003
DD
d
25 mm
D
40 mm
NUT
Groove
H
27 mm
S
7.5 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.