??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
24361318 L27 165 140 19
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
L 27 - Compact seal
Bill of material
24361318 L27 165 140 19
IDNR
Ident number
ARTIKELNR
Order number
24361318
DD
Dimensions d
140 mm
D
Dimensions
165 mm
NUT
Groove
H
Dimensions
18.4 mm
L
Dimensions
19.0 mm
P
Profile
12.5 mm
C
10.5 mm
R1
0.5 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.