??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BAFUDX7 60 90 13 334234
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAFUDX7 - Shaft seal
Bill of material
BAFUDX7 60 90 13 334234
IDNR
Ident number
ARTIKELNR
Order number
334234
D1
Shaft
60 mm
D2
Cage
90 mm
B
Width
13.0 mm
NUT
Groove
BAUFORM
Design
BAFUDX7
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
to flute
DRUCK
Pressure
0.02 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.