??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BAFUDX27 185 210 13 334281
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAFUDX27 - Shaft seal
Bill of material
BAFUDX27 185 210 13 334281
IDNR
Ident number
ARTIKELNR
Order number
334281
D1
Shaft
185 mm
D2
Cage
210 mm
B
Width
13 mm
NUT
Groove
BAUFORM
Design
BAFUDX27
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
to flute
DRUCK
Pressure
0.02 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.