??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
336670 AUASOB 25 33 7
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
AUASOB - Scraper
Bill of material
336670 AUASOB 25 33 7
IDNR
Ident number
ARTIKELNR
Order number
336670
DD
d
25 mm
D
33 mm
NUT
Groove
H
7.0 mm
H1
4.8 mm
D1
30.5 mm
L
5.0 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.