??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
35209 TFW 12 24 20.3
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
TFW - Chevron seals
Bill of material
35209 TFW 12 24 20.3
IDNR
Ident number
ARTIKELNR
Order number
35209
WS
Material
PTFE F52902
DD
d
12 mm
D
24 mm
NUT
Groove
B1
20.3 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.