??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
V6-1526 400999
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
MFB - Multiple Convolution Bellows
Bill of material
V6-1526 400999
ARTIKELNR
Order number
400999
BAUFORM
Type
V6-1526
AF
No. of convolutions
4
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
28.0 mm
LMAX
Length max.
34.0 mm
LMIN
Length mix.
14.0 mm
MS
Material thickness
0.70 mm
D1
Connection diameter
5.0 mm
D2
Connection diameter
35.5 mm
DD1
min. outer diameter
10.0 mm
DD2
max. inner diameter
35.5 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.