??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
AUDIP 16 22 4.4 5.6 425498
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
AUDIP - Damper seals
Bill of material
AUDIP 16 22 4.4 5.6 425498
IDNR
Ident number
ARTIKELNR
Order number
425498
DN1
dN
16.0 mm
DN
22.0 mm
NUT
Groove
D1
17.0 mm
D2
19.5 mm
D1MAX
12.0 mm
H1
4.4 mm
H2
5.6 mm
L
5.2 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.