??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
WAS 67037908 50 68 10
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
WAS - Dichtomatik
Bill of material
WAS 67037908 50 68 10
ARTIKELNR
Artikel-Nr.
67037908
D1
d1
50.00 mm
D2
d2
68.00 mm
NUT
Groove
B
b
10.00 mm
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.