??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BAU 48 72 10 8633
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
BAU - Shaft seal
Bill of material
BAU 48 72 10 8633
IDNR
Ident number
ARTIKELNR
Order number
8633
D1
Shaft
48.0 mm
D2
Cage
72.0 mm
B
Width
10.0 mm
NUT
Groove
BAUFORM
Design
BAU
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
DRUCK
Pressure
0.05 MPa
Download CAD models
Previews - 3D
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.