??
User Profile Desktop
CAD model selection
24031705 P6 200 220 18
HELP_VARIABLE
Company
Freudenberg Sealing Technologies
Description
P6 - Scraper
Bill of material
24031705 P6 200 220 18
IDNR
Ident number
ARTIKELNR
Order number
24031705
DD
d
200.0 mm
D
220.0 mm
NUT
Groove
H
18.0 mm
WS
Material
85 FKM K664
L
10.2 mm
D1
210.0 mm
P
Profile
10.0 mm
R2
3.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore. You have to generate a new preview.