您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/tmf_asmtab.prj},{NB=40421313 T72.0-1 72 26 13 (0)},{IDNR=},{ARTIKELNR=40421313},{D=72.0},{DD=26.0},{NUT=0},{H=13.0},{H1=3.0},{C=3.5},{BE=T72.0-1},{X2=0.5},{DN=72.000},{R=0.000},{R2=1.500},{V=1.800},{B=13.000},{B1=3.000},{CC=1.100},{DDNN=26.000},{E=0.800},{F=4.300},{G=3.700},{HH=2.400},{Z=0.000},{ALPHA=15},{BETA=20},{PPATH=tmf/tmf_asmtpl.prj},{VPE=Kleinpack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
Dimension
[mm]
DD
Dimension d
[mm]
H
Dimension
[mm]
H1
Dimension
[mm]
C
[mm]
VPE
Packaging
ⁿ/ₐ
14787 T20.4-1 20.4 0 8
14787
20.4
0.0
8.0
2.5
3.0
Industry Pack
40421262 T20.4-1 20.4 0 8
40421262
20.4
0.0
8.0
2.5
3.0
Small Pack
14866 T28.0-3 28 10 10
14866
28.0
10.0
10.0
2.0
3.0
14888 T30.0-14 30 10 10
14888
30.0
10.0
10.0
3.0
3.0
14911 T32.0-8 32 12 10
14911
32.0
12.0
10.0
3.0
3.0
14946 T35.0-13 35 10 10
14946
35.0
10.0
10.0
3.0
3.0
8387 T35.0-34 35 17 6
8387
35.0
17.0
6.0
1.5
3.0
14955 T36.0-2 36 12 10
14955
36.0
12.0
10.0
3.0
3.0
14992 T40.0-5 40 0 10
14992
40.0
0.0
10.0
2.0
3.0
15003 T40.0-20 40 18 15
15003
40.0
18.0
15.0
3.0
3.0
Industry Pack
40421287 T40.0-20 40 18 1...
40421287
40.0
18.0
15.0
3.0
3.0
Small Pack
15040 T45.0-4 45 25 10
15040
45.0
25.0
10.0
2.5
3.0
Industry Pack
40421292 T45.0-4 45 25 10
40421292
45.0
25.0
10.0
2.5
3.0
Small Pack
15103 T50.0-30 50 0 12
15103
50.0
0.0
12.0
3.0
3.0
Industry Pack
40421301 T50.0-30 50 0 12
40421301
50.0
0.0
12.0
3.0
3.0
Small Pack
15086 T50.0-5 50 10.5 18
15086
50.0
10.5
18.0
3.5
3.0
15095 T50.0-19 50 25.4 12
15095
50.0
25.4
12.0
2.5
3.0
Industry Pack
40421298 T50.0-19 50 25.4...
40421298
50.0
25.4
12.0
2.5
3.0
Small Pack
15168 T60.0-8 60 35 12
15168
60.0
35.0
12.0
3.0
3.0
Industry Pack
40421306 T60.0-8 60 35 12
40421306
60.0
35.0
12.0
3.0
3.0
Small Pack
15182 T60.0-26 60 35 12
15182
60.0
35.0
12.0
3.5
3.0
15210 T65.0-6 65 42 9
15210
65.0
42.0
9.0
2.5
3.5
Industry Pack
40421308 T65.0-6 65 42 9
40421308
65.0
42.0
9.0
2.5
3.5
Small Pack
15257 T70.0-28 70 20 13
15257
70.0
20.0
13.0
3.5
3.5
Industry Pack
40421312 T70.0-28 70 20 1...
40421312
70.0
20.0
13.0
3.5
3.5
Small Pack
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
Previews - 3D