您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/tof_asmtab.prj},{NB=15089 T50.0-10 50 16 19-(0)},{IDNR=},{ARTIKELNR=15089},{DD=16.0},{D=50.0},{NUT=0},{H=19.0},{H1=4.0},{C=3.0},{BE=T50.0-10},{X2=0.5},{L=1.200},{R=1.000},{RK=1.000},{VA=1.500},{CC=7.500},{Z=1.000},{PPATH=tof/tof_asmtpl.prj},{VPE=},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
H
[mm]
H1
[mm]
C
[mm]
VPE
Packaging
ⁿ/ₐ
14689 T10.0-3 10 4 3
14689
4.0
10.0
3.0
1.0
3.0
14701 T11.0-1 11 4 8
14701
4.0
11.0
8.0
1.5
3.0
14708 T12.0-15 12 4 6
14708
4.0
12.0
6.0
2.0
3.0
14712 T12.0-11 12 3 6
14712
3.0
12.0
6.0
1.5
3.0
14715 T12.0-5 12 0 8
14715
0.0
12.0
8.0
4.0
3.0
14721 T13.0-3 13 0 6
14721
0.0
13.0
6.0
2.0
3.0
13336 T14.0-3 14 5 8
13336
5.0
14.0
8.0
2.0
3.0
14728 T14.0-2 14 6 5
14728
6.0
14.0
5.0
1.5
3.0
Industry Pack
40421253 T14.0-2 14 6 5
40421253
6.0
14.0
5.0
1.5
3.0
Small Pack
14732 T15.0-3 15 6 5
14732
6.0
15.0
5.0
1.5
3.0
Industry Pack
40421254 T15.0-3 15 6 5
40421254
6.0
15.0
5.0
1.5
3.0
Small Pack
14730 T15.0-1 15 6 7
14730
6.0
15.0
7.0
3.0
3.0
14746 T16.0-3 16 7 6.5
14746
7.0
16.0
6.5
2.0
3.0
Industry Pack
40421255 T16.0-3 16 7 6.5
40421255
7.0
16.0
6.5
2.0
3.0
Small Pack
14748 T16.0-1 16 0 6
14748
0.0
16.0
6.0
2.0
3.0
14759 T17.0-2 17 8 7
14759
8.0
17.0
7.0
1.5
3.0
Industry Pack
40421256 T17.0-2 17 8 7
40421256
8.0
17.0
7.0
1.5
3.0
Small Pack
14753 T17.0-8 17 6.5 5.5
14753
6.5
17.0
5.5
1.5
3.0
14761 T18.0-2 18 5 7
14761
5.0
18.0
7.0
3.0
3.0
Industry Pack
40421257 T18.0-2 18 5 7
40421257
5.0
18.0
7.0
3.0
3.0
Small Pack
14762 T18.0-1 18 5 5
14762
5.0
18.0
5.0
2.0
3.0
Industry Pack
40421258 T18.0-1 18 5 5
40421258
5.0
18.0
5.0
2.0
3.0
Small Pack
14773 T19.0-1 19 0 6
14773
0.0
19.0
6.0
2.0
3.0
14780 T20.0-8 20 8 5
14780
8.0
20.0
5.0
1.5
3.0
14779 T20.0-4 20 8 6.5
14779
8.0
20.0
6.5
3.0
3.0
Industry Pack
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
Previews - 3D