{dichtomatik/radial_seals/radial_shaft_seals/wbo_asmtab.prj},{NB=WBO 49383589 25 31 2.5 (0)},{ARTIKELNR=49383589},{D1=25.00},{D2=31.00},{NUT=0},{B=2.5},{H1=1.50},{H2=0.300},{H3=1.000},{H4=0.300},{H5=0.300},{H6=1.000},{P1=0.700},{P2=0.800},{P3=3.000},{PROFIL=5.000},{PPATH=wbo/wbo_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Artikel-Nr.
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
B
b
[mm]
WBO 67084122 4 8 2
67084122
4.00
8.00
2.0
WBO 67089828 5 9 2
67089828
5.00
9.00
2.0
WBO 67092830 5 10 2
67092830
5.00
10.00
2.0
WBO 67019765 6 13 4.5
67019765
6.00
13.00
4.5
WBO 67074145 6 10 2
67074145
6.00
10.00
2.0
WBO 67092831 6 12 2
67092831
6.00
12.00
2.0
WBO 67092832 7 11 2
67092832
7.00
11.00
2.0
WBO 67048922 8 15 3
67048922
8.00
15.00
3.0
WBO 67041206 9 13 3
67041206
9.00
13.00
3.0
WBO 67019570 10 14 3
67019570
10.00
14.00
3.0
WBO 67019768 10 15 3
67019768
10.00
15.00
3.0
WBO 67019770 10 16 4
67019770
10.00
16.00
4.0
WBO 67048923 10 17 3
67048923
10.00
17.00
3.0
WBO 67019771 12 18 3
67019771
12.00
18.00
3.0
WBO 67048925 12 19 3
67048925
12.00
19.00
3.0
WBO 67077946 12 16 3
67077946
12.00
16.00
3.0
WBO 67060826 12.7 22.22 3...
67060826
12.70
22.22
3.2
WBO 67041214 13 19 3
67041214
13.00
19.00
3.0
WBO 67078375 14.28 20.64 ...
67078375
14.28
20.64
4.0
WBO 67048926 15 21 3
67048926
15.00
21.00
3.0
WBO 67048928 15 21 2
67048928
15.00
21.00
2.0
WBO 67041219 16 22 3
67041219
16.00
22.00
3.0
WBO 67041220 16 21 3
67041220
16.00
21.00
3.0
WBO 67044211 16 20 2.5
67044211
16.00
20.00
2.5
WBO 67110711 16 24 3
67110711
16.00
24.00
3.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
Previews - 3D